Sensor / actuator terminal block, PTU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209517
3209521
3211857
3211862
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

3.80 €

50 75 Days 65.35.230.14|40.14|2.50.14|2.50.14|2.5

3.40 €

100 Quote 53.55.220.14|40.14|2.50.14|2.50.14|2.5

3.66 €

50 Quote 58.86.220.2|60.25|40.2|40.2|4

4.39 €

50 75 Days 69.36.230.2|60.25|40.2|40.2|4

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Green/yellow Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 42.8 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Screw connection PEN function possible -
Number of levels 1 Material insulation body Other Connection position -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360