Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1833904 |
1833946 |
1859263 |
1859292 |
1859302 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Height at lowest possible mounting height (mm) | |
---|---|---|---|---|---|---|---|
12.72 € | 50 | 19 Days | 11 | 34.8 | |||
17.35 € | 50 | 22 Days | 15 | 34.8 | |||
14.07 € | 50 | 19 Days | 11 | 34.9 | |||
17.54 € | 50 | 7 Days | 14 | 34.9 | |||
18.70 € | 50 | 7 Days | 15 | 34.9 |
Loading...
Mounting method | - | Colour | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Length(mm) | 42.5 | Operation temperature(°C) | -|- | Number of clamp positions per pole | - |
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.08 | Closing plate required | false |
Type of electrical connection 1 | - | Type of electrical connection 2 | - | Drill hole distance centrically(mm) | - |
Transparent | false | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 12 | Explosion-tested version 'Ex e' | false |