Power cable, SAC-5P (1087100)

Power cable, SAC-5P 1087100

Product Details:

Manufacturer part number: 1087100

Brand: PHOENIX CONTACT

Price: 159.10

Delivery time: 75 Days


Technical Data:

Cable length: 15 m

Permitted cable outer temperature during assembling/handling: -30|80 °C

Permitted cable outer temperature after assembling without vibration: -50|80 °C

Continuity resistor: - mOhm

Material of cable sheath: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1087100

Part Number
1087100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of cable sheath Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Rated current In
(A)
Type of plug-in contact, box-sided

159.10 €

50 75 Days 15-30|80-50|80-OtherOtherStraightOther-CuSn16Male (plug)

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) 63 Type of cable Multi-core
Screened false Number of poles 5 Material of contact surface Ni/Au
Vulcanize false Degree of protection (IP) - Type of electrical connection, box-sided M12
With LED indication false Colour cable sheath Grey

This page is Power cable, SAC-5P, part number 1087100.
You can find the detail information about specifications and dimensions on part number 1087100.

Variation of this product

Part Number
1424593
1424594
1424595
1424596
1424597
1424598
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of cable sheath Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Rated current In
(A)
Type of plug-in contact, box-sided

35.50 €

6 75 Days 1.5-30|80-50|805000OtherOtherStraightOther-CuZn12Male (plug)

45.40 €

5 75 Days 3-30|80-50|805000OtherOtherStraightOther-CuZn12Male (plug)

58.60 €

4 75 Days 5-30|80-50|805000OtherOtherStraightOther-CuZn12Male (plug)

91.60 €

2 75 Days 10-30|80-50|805000OtherOtherStraightOther-CuZn12Male (plug)

35.50 €

6 75 Days 1.5-30|80-50|805000OtherOtherAngledOther-CuZn12Male (plug)

45.40 €

5 75 Days 3-30|80-50|805000OtherOtherAngledOther-CuZn12Male (plug)

Tech Support