Manufacturer part number: 2700115
Brand: PHOENIX CONTACT
Price: 159.65 €
Delivery time: 7 Days
Colour: Red
Colour housing: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700115
Outer diameter(mm) | 70 | Function | Flash light | Voltage type | DC |
---|---|---|---|---|---|
Lamp type | - | Degree of protection (IP) | IP65 | Operating voltage at AC 50 Hz(V) | 24|24 |
Operating voltage at AC 60 Hz(V) | 24|24 | Operating voltage at DC(V) | 24|24 | Degree of protection (NEMA) | - |
This page is Optical element, LED flashing beacon element, PSD-S, part number 2700115.
You can find the detail information about specifications and dimensions on part number 2700115.
Part Number |
---|
2700124 |
2700129 |
2700134 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Colour housing |
---|---|---|---|---|---|---|---|
159.65 € | 2 | 7 Days | Yellow | Other | |||
244.90 € | 1 | 26 Days | Clear | Other | |||
244.90 € | 1 | 7 Days | Blue | Blue |