Manufacturer part number: 1419176
Brand: PHOENIX CONTACT
Price: 101.16 €
Delivery time: 22 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419176
Halogen free | false | Rated voltage(V) | - | Cable length(m) | 5 |
---|---|---|---|---|---|
Type of cable | Multi-core | Screened | true | Number of poles | 4 |
Permitted cable outer temperature during assembling/handling(°C) | -40|70 | Permitted cable outer temperature after assembling without vibration(°C) | -40|70 | Continuity resistor(mOhm) | - |
Material of contact surface | - | Vulcanize | false | Material of cable sheath | Polyvinyl chloride (PVC) |
Degree of protection (IP) | - | Type of electrical connection, box-sided | - | Type of electrical connection, field-sided | - |
Positioning cable feed, box-sided | - | Positioning cable feed, field-sided | - | With LED indication | false |
Type of plug-in contact, field sided | - | Material contact body | - | Colour cable sheath | Red |
Rated current In(A) | - | Type of plug-in contact, box-sided | - |
This page is Sercos III cable, VS-PPC, part number 1419176.
You can find the detail information about specifications and dimensions on part number 1419176.
Part Number |
---|
1419178 |
1419179 |
1419181 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
119.12 € | 2 | 22 Days | |||
98.00 € | 2 | 39 Days | |||
112.89 € | 2 | 39 Days |