Optical element, LED random flashing beacon element, PSD-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700118
2700126
2700130
2700135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour housing Voltage type

184.45 €

1 7 Days RedRedDC

184.45 €

1 26 Days YellowOtherAC/DC

299.15 €

1 26 Days ClearOtherDC

299.15 €

1 7 Days BlueBlueDC

Loading...

  1. 1

Basic information

Outer diameter(mm) 70 Function Continuous-/flashing light Lamp type -
Degree of protection (IP) IP65 Operating voltage at AC 50 Hz(V) 24|24 Operating voltage at AC 60 Hz(V) 24|24
Operating voltage at DC(V) 24|24 Degree of protection (NEMA) -

Tech Support