Sensor / actuator cable, SAC-HZ-4P (1409545)

Sensor / actuator cable, SAC-HZ-4P 1409545

Product Details:

Manufacturer part number: 1409545

Brand: PHOENIX CONTACT

Price: 47.88

Delivery time: 40 Days


Technical Data:

Rated voltage: 48 V

Cable length: 1.5 m

Screened: true

Type of electrical connection, box-sided: M12

Type of electrical connection, field-sided: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1409545

Part Number
1409545
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Cable length
(m)
Screened Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

47.88 €

10 40 Days 481.5trueM12M12AngledStraightFemale (bus)Male (plug)

Loading...

  1. 1

Basic information

Halogen free false Type of cable Multi-core Number of poles 4
Permitted cable outer temperature during assembling/handling(°C) -5|105 Permitted cable outer temperature after assembling without vibration(°C) -30|105 Continuity resistor(mOhm) 5000
Material of contact surface Ni/Au Vulcanize false Material of cable sheath Polyvinyl chloride (PVC)
Degree of protection (IP) - With LED indication false Material contact body CuSn
Colour cable sheath Yellow Rated current In(A) 4

This page is Sensor / actuator cable, SAC-HZ-4P, part number 1409545.
You can find the detail information about specifications and dimensions on part number 1409545.

Variation of this product

Part Number
1409541
1409542
1409543
1409546
1409547
1409548
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Cable length
(m)
Screened Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

44.73 €

10 40 Days 480.5trueM12M12StraightAngledFemale (bus)Male (plug)

54.78 €

10 40 Days 4810trueM12OtherStraightOther-Male (plug)

38.95 €

10 40 Days 485trueM12OtherStraightOther-Male (plug)

44.73 €

10 40 Days 480.5trueM12M12AngledStraightFemale (bus)Male (plug)

50.08 €

10 40 Days 481.5trueM12M12AngledAngledFemale (bus)Male (plug)

46.97 €

10 40 Days 480.5trueM12M12AngledAngledFemale (bus)Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360