Power cable, SAC-4P (1089955)

Power cable, SAC-4P 1089955

Product Details:

Manufacturer part number: 1089955

Brand: PHOENIX CONTACT

Price: 41.05

Delivery time: 75 Days


Technical Data:

Halogen free: false

Rated voltage: 63 V

Cable length: 5 m

Screened: false

Permitted cable outer temperature during assembling/handling: -20|80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1089955

Part Number
1089955
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

41.05 €

5 75 Days false635false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherStraightOther-Black12Male (plug)

Loading...

  1. 1

Basic information

Type of cable Multi-core Number of poles 4 Continuity resistor(mOhm) 5000
Material of contact surface Ni/Au Degree of protection (IP) - With LED indication false
Material contact body CuZn

This page is Power cable, SAC-4P, part number 1089955.
You can find the detail information about specifications and dimensions on part number 1089955.

Variation of this product

Part Number
1060803
1089952
1089953
1089956
1089958
1089961
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

46.29 €

50 75 Days -6900.2--30|80-50|80-OtherM12M12StraightStraightFemale (bus)Black12Male (plug)

26.25 €

7 75 Days false631false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherStraightOther-Black12Male (plug)

29.95 €

7 75 Days false632false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherStraightOther-Black12Male (plug)

59.55 €

4 75 Days false6310false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherStraightOther-Black12Male (plug)

26.25 €

7 75 Days false631false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherAngledOther-Black12Male (plug)

29.95 €

7 75 Days false632false-20|80-40|80falsePolyvinyl chloride (PVC)M12OtherAngledOther-Black12Male (plug)

Tech Support