Sensor / actuator cable, SAC-4P (1066464)

Sensor / actuator cable, SAC-4P 1066464

Product Details:

Manufacturer part number: 1066464

Brand: PHOENIX CONTACT

Price: 97.10

Delivery time: 43 Days


Technical Data:

Halogen free: true

Rated voltage: 250 V

Cable length: 20 m

Screened: true

Number of poles: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1066464

Part Number
1066464
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

97.10 €

25 43 Days true25020true4-25|80-40|80-Ni/AufalseOtherOtherM12OtherStraightfalseFemale (bus)CuSnBlack4-

Loading...

  1. 1

Basic information

Type of cable Multi-core Degree of protection (IP) -

This page is Sensor / actuator cable, SAC-4P, part number 1066464.
You can find the detail information about specifications and dimensions on part number 1066464.

Variation of this product

Part Number
1069627
1085914
1085915
1089029
1089030
1089032
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

95.20 €

100 43 Days true4822true5-5|80-25|805000Ni/AufalseOtherOtherM12OtherAngledfalseFemale (bus)CuSnBlack4-

65.35 €

100 43 Days true4835false4-25|80-40|805000Ni/Au-OtherOtherM8OtherStraightfalseFemale (bus)CuSnBlack4-

49.35 €

5 43 Days true4825false4-25|80-40|805000Ni/AufalseOtherOtherM8OtherStraightfalseFemale (bus)CuSnBlack4-

20.55 €

25 43 Days false2500.3false4-25|80-40|80-Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnOrange4Male (plug)

21.90 €

25 43 Days false2500.6false4-25|80-40|80-Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnOrange4Male (plug)

25.95 €

25 43 Days false2501.5false4-25|80-40|80-Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnOrange4Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360