Sensor / Actuator cable, SAC-17P (1430255)

Sensor / Actuator cable, SAC-17P 1430255

Product Details:

Manufacturer part number: 1430255

Brand: PHOENIX CONTACT

Price: 94.95

Delivery time: 60 Days


Technical Data:

Halogen free: false

Cable length: 3 m

Screened: true

Permitted cable outer temperature after assembling without vibration: -40|80 °C

Material of cable sheath: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430255

Part Number
1430255
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature after assembling without vibration
(°C)
Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

94.95 €

2 60 Days false3true-40|80OtherM12OtherAngledOther-Male (plug)

Loading...

  1. 1

Basic information

Rated voltage(V) 30 Type of cable Multi-core Number of poles 17
Permitted cable outer temperature during assembling/handling(°C) -5|80 Continuity resistor(mOhm) 5000 Material of contact surface Ni/Au
Vulcanize false Degree of protection (IP) - With LED indication false
Material contact body CuZn Colour cable sheath Black Rated current In(A) 1.5

This page is Sensor / Actuator cable, SAC-17P, part number 1430255.
You can find the detail information about specifications and dimensions on part number 1430255.

Variation of this product

Part Number
1430268
1430747
1430750
1430763
1555415
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature after assembling without vibration
(°C)
Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

120.65 €

2 60 Days false5true-40|80OtherM12OtherAngledOther-Male (plug)

74.60 €

3 32 Days true3false-40|80OtherM12OtherAngledOther-Male (plug)

93.40 €

2 32 Days true5false-40|80OtherM12OtherAngledOther-Male (plug)

140.40 €

2 32 Days true10false-40|80OtherM12OtherAngledOther-Male (plug)

82.40 €

3 32 Days false10false-25|80Polyvinyl chloride (PVC)OtherM12OtherAngledFemale (bus)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360