Sensor / actuator cable, SAC-2P (1453342)

Sensor / actuator cable, SAC-2P 1453342

Product Details:

Manufacturer part number: 1453342

Brand: PHOENIX CONTACT

Price: 55.18

Delivery time: 43 Days


Technical Data:

Halogen free: false

Rated voltage: 24 V

Cable length: 3 m

Number of poles: 2

Permitted cable outer temperature during assembling/handling: -10|50 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1453342

Part Number
1453342
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Type of electrical connection, box-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

55.18 €

4 43 Days false2432-10|50-10|505M8StraightAngledtrueMale (plug)CuSnOther4Male (plug)

Loading...

  1. 1

Basic information

Type of cable Multi-core Screened false Material of contact surface Other
Vulcanize false Material of cable sheath Other Degree of protection (IP) -
Type of electrical connection, field-sided Other

This page is Sensor / actuator cable, SAC-2P, part number 1453342.
You can find the detail information about specifications and dimensions on part number 1453342.

Variation of this product

Part Number
1067136
1092860
1414991
1414993
1453274
1453287
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Type of electrical connection, box-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

48.95 €

100 98 Days true48152-25|80-40|808000OtherOtherStraightfalseFemale (bus)OtherBlack8-

28.72 €

85 74 Days true241.13--25|80-40|805000M12AngledStraightfalseFemale (bus)OtherBlack4Male (plug)

32.08 €

6 98 Days true480.32-25|80-40|808000OtherStraightStraightfalseFemale (bus)OtherBlack8Male (plug)

34.78 €

6 7 Days true481.52-25|80-40|808000OtherStraightStraightfalseFemale (bus)OtherBlack8Male (plug)

47.89 €

4 43 Days false240.62-10|50-10|505M12StraightAngledtrueMale (plug)CuSnOther4Male (plug)

50.79 €

4 43 Days false241.52-10|50-10|505M12StraightAngledtrueMale (plug)CuSnOther4Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360