Cable plug in molded plastic, K-8E (1622225)

Cable plug in molded plastic, K-8E 1622225

Product Details:

Manufacturer part number: 1622225

Brand: PHOENIX CONTACT

Price: 263.16

Delivery time: 40 Days


Technical Data:

Cable length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1622225

Part Number
1622225
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

263.16 €

2 40 Days 5

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) - Type of cable Multi-core
Screened false Number of poles - Permitted cable outer temperature during assembling/handling(°C) -|-
Permitted cable outer temperature after assembling without vibration(°C) -|- Continuity resistor(mOhm) - Material of contact surface -
Vulcanize false Material of cable sheath - Degree of protection (IP) -
Type of electrical connection, box-sided - Type of electrical connection, field-sided - Positioning cable feed, box-sided -
Positioning cable feed, field-sided - With LED indication false Type of plug-in contact, field sided -
Material contact body - Colour cable sheath - Rated current In(A) -
Type of plug-in contact, box-sided -

This page is Cable plug in molded plastic, K-8E, part number 1622225.
You can find the detail information about specifications and dimensions on part number 1622225.

Variation of this product

Part Number
1622224
1622226
1622227
1622228
1622229
1622230
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

162.52 €

2 40 Days 2

431.06 €

2 40 Days 10

150.59 €

2 40 Days 2

251.33 €

2 40 Days 5

419.23 €

2 40 Days 10

195.25 €

2 40 Days 2

Tech Support