Double valve connector cable, SAC (1457982)

Double valve connector cable, SAC 1457982

Product Details:

Manufacturer part number: 1457982

Brand: PHOENIX CONTACT

Price: 38.77

Delivery time: 54 Days


Technical Data:

Cable length: 1.5 m

Type of electrical connection, field-sided: Valve A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1457982

Part Number
1457982
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Type of electrical connection, field-sided

38.77 €

5 54 Days 1.5Valve A

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) 24 Type of cable Multi-core
Screened false Number of poles 4 Permitted cable outer temperature during assembling/handling(°C) -5|80
Permitted cable outer temperature after assembling without vibration(°C) -40|80 Continuity resistor(mOhm) 5 Material of contact surface Other
Vulcanize false Material of cable sheath Other Degree of protection (IP) -
Type of electrical connection, box-sided Free conductor end Positioning cable feed, box-sided Other Positioning cable feed, field-sided Angled
With LED indication true Type of plug-in contact, field sided Male (plug) Material contact body CuSn
Colour cable sheath Other Rated current In(A) 4 Type of plug-in contact, box-sided -

This page is Double valve connector cable, SAC, part number 1457982.
You can find the detail information about specifications and dimensions on part number 1457982.

Variation of this product

Part Number
1457995
1458004
1458017
1458020
1458033
1458046
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Type of electrical connection, field-sided

43.57 €

5 54 Days 3Valve A

49.97 €

4 54 Days 5Valve A

65.97 €

3 54 Days 10Valve A

38.93 €

5 7 Days 1.5Valve A

43.73 €

5 7 Days 3Valve A

50.13 €

4 7 Days 5Valve A

Tech Support