Manufacturer part number: 1458156
Brand: PHOENIX CONTACT
Price: 41.24 €
Delivery time: 10 Days
Cable length: 0.2 m
Type of electrical connection, field-sided: Valve A
Positioning cable feed, box-sided: Angled
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1458156
Part Number
|
---|
1458156 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Type of electrical connection, field-sided | Positioning cable feed, box-sided | |
---|---|---|---|---|---|---|---|---|
41.24 € | 5 | 10 Days | 0.2 | Valve A | Angled |
Loading...
Halogen free | false | Rated voltage(V) | 24 | Type of cable | Multi-core |
---|---|---|---|---|---|
Screened | false | Number of poles | 4 | Permitted cable outer temperature during assembling/handling(°C) | -5|80 |
Permitted cable outer temperature after assembling without vibration(°C) | -40|80 | Continuity resistor(mOhm) | 5 | Material of contact surface | Other |
Vulcanize | false | Material of cable sheath | Other | Degree of protection (IP) | - |
Type of electrical connection, box-sided | M12 | Positioning cable feed, field-sided | Angled | With LED indication | true |
Type of plug-in contact, field sided | Male (plug) | Material contact body | CuSn | Colour cable sheath | Other |
Rated current In(A) | 4 | Type of plug-in contact, box-sided | Male (plug) |
This page is Double valve connector adapter, SAC-MS, part number 1458156.
You can find the detail information about specifications and dimensions on part number 1458156.
Part Number |
---|
1458127 |
1458130 |
1458143 |
1458282 |
1458295 |
1458305 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Type of electrical connection, field-sided | Positioning cable feed, box-sided |
---|---|---|---|---|---|---|---|---|
41.24 € | 5 | 54 Days | 0.2 | Valve A | Straight | |||
40.92 € | 5 | 54 Days | 0.1 | Valve A | Angled | |||
41.08 € | 5 | 7 Days | 0.15 | Valve A | Angled | |||
40.92 € | 5 | 60 Days | 0.1 | Valve B | Straight | |||
41.08 € | 5 | 60 Days | 0.15 | Valve B | Straight | |||
41.24 € | 5 | 60 Days | 0.2 | Valve B | Straight |