Sensor / actuator cable, SAC-HZ-5P (1409581)

Sensor / actuator cable, SAC-HZ-5P 1409581

Product Details:

Manufacturer part number: 1409581

Brand: PHOENIX CONTACT

Price: 49.38

Delivery time: 40 Days


Technical Data:

Cable length: 0.5 m

Screened: true

Type of electrical connection, box-sided: M12

Type of electrical connection, field-sided: M12

Positioning cable feed, box-sided: Straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1409581

Part Number
1409581
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Screened Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

49.38 €

10 40 Days 0.5trueM12M12StraightAngledFemale (bus)Male (plug)

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) 48 Type of cable Multi-core
Number of poles 5 Permitted cable outer temperature during assembling/handling(°C) -5|105 Permitted cable outer temperature after assembling without vibration(°C) -30|105
Continuity resistor(mOhm) 5000 Material of contact surface Ni/Au Vulcanize false
Material of cable sheath Polyvinyl chloride (PVC) Degree of protection (IP) - With LED indication false
Material contact body CuSn Colour cable sheath Yellow Rated current In(A) 4

This page is Sensor / actuator cable, SAC-HZ-5P, part number 1409581.
You can find the detail information about specifications and dimensions on part number 1409581.

Variation of this product

Part Number
1409578
1409579
1409580
1409582
1409583
1409584
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Screened Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Type of plug-in contact, box-sided

50.50 €

10 40 Days 1.5trueM12M12StraightStraightFemale (bus)Male (plug)

46.76 €

10 40 Days 0.5trueM12M12StraightStraightFemale (bus)Male (plug)

52.97 €

10 40 Days 1.5trueM12M12StraightAngledFemale (bus)Male (plug)

61.31 €

10 40 Days 10trueM12OtherStraightOther-Male (plug)

43.28 €

10 40 Days 5trueM12OtherStraightOther-Male (plug)

32.42 €

10 40 Days 2trueM12OtherStraightOther-Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360