Sensor / actuator cable, SAC-12P (1430093)

Sensor / actuator cable, SAC-12P 1430093

Product Details:

Manufacturer part number: 1430093

Brand: PHOENIX CONTACT

Price: 71.05

Delivery time: 7 Days


Technical Data:

Halogen free: false

Cable length: 3 m

Screened: true

Permitted cable outer temperature during assembling/handling: -5|80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430093

Part Number
1430093
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)

71.05 €

3 7 Days false3true-5|80

Loading...

  1. 1

Basic information

Rated voltage(V) 30 Type of cable Multi-core Number of poles 12
Permitted cable outer temperature after assembling without vibration(°C) -40|80 Continuity resistor(mOhm) 5000 Material of contact surface Ni/Au
Vulcanize false Material of cable sheath Other Degree of protection (IP) -
Type of electrical connection, box-sided M12 Type of electrical connection, field-sided Other Positioning cable feed, box-sided Angled
Positioning cable feed, field-sided Other With LED indication false Type of plug-in contact, field sided -
Material contact body CuZn Colour cable sheath Black Rated current In(A) 1.5
Type of plug-in contact, box-sided Male (plug)

This page is Sensor / actuator cable, SAC-12P, part number 1430093.
You can find the detail information about specifications and dimensions on part number 1430093.

Variation of this product

Part Number
1430585
1430608
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)

56.75 €

4 60 Days true3false-20|80

110.65 €

2 60 Days true10false-20|80

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360