Sensor / actuator cable, SAC-6P (1522121)

Sensor / actuator cable, SAC-6P 1522121

Product Details:

Manufacturer part number: 1522121

Brand: PHOENIX CONTACT

Price: 40.70

Delivery time: 43 Days


Technical Data:

Rated voltage: 30 V

Cable length: 10 m

Screened: false

Permitted cable outer temperature during assembling/handling: -5|80 °C

Permitted cable outer temperature after assembling without vibration: -40|80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522121

Part Number
1522121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Rated current In
(A)
Type of plug-in contact, box-sided

40.70 €

5 43 Days 3010false-5|80-40|805000Ni/AuM8OtherStraightOther-CuZn1.5Male (plug)

Loading...

  1. 1

Basic information

Halogen free true Type of cable Multi-core Number of poles 6
Vulcanize false Material of cable sheath Other Degree of protection (IP) -
With LED indication false Colour cable sheath Black

This page is Sensor / actuator cable, SAC-6P, part number 1522121.
You can find the detail information about specifications and dimensions on part number 1522121.

Variation of this product

Part Number
1415032
1415033
1415035
1522150
1522163
1522176
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Rated current In
(A)
Type of plug-in contact, box-sided

56.80 €

4 89 Days 485false-25|80-40|808000OtherOtherOtherStraightOther-Other8Male (plug)

81.30 €

3 98 Days 4810false-25|80-40|808000OtherOtherOtherStraightOther-Other8Male (plug)

64.67 €

1 98 Days 480.3false-25|80-40|808000OtherOtherOtherStraightStraightFemale (bus)Other8Male (plug)

23.55 €

8 43 Days 303false-5|80-40|805000Ni/AuM8OtherAngledOther-CuZn1.5Male (plug)

28.45 €

7 43 Days 305false-5|80-40|805000Ni/AuM8OtherAngledOther-CuZn1.5Male (plug)

40.70 €

5 43 Days 3010false-5|80-40|805000Ni/AuM8OtherAngledOther-CuZn1.5Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360