Sensor / actuator cable, SAC-5P (1090390)

Sensor / actuator cable, SAC-5P 1090390

Product Details:

Manufacturer part number: 1090390

Brand: PHOENIX CONTACT

Price: 43.08

Delivery time: 43 Days


Technical Data:

Halogen free: true

Rated voltage: 48 V

Cable length: 5 m

Screened: -

Number of poles: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1090390

Part Number
1090390
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

43.08 €

25 43 Days true485-5-25|80-40|805000Ni/Au-OtherM12M12StraightStraightfalseFemale (bus)CuSnYellow4Male (plug)

Loading...

  1. 1

Basic information

Type of cable Multi-core Degree of protection (IP) -

This page is Sensor / actuator cable, SAC-5P, part number 1090390.
You can find the detail information about specifications and dimensions on part number 1090390.

Variation of this product

Part Number
1077156
1080506
1080604
1404039
1404041
1404042
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Rated voltage
(V)
Cable length
(m)
Screened Number of poles Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

46.43 €

50 43 Days true488.2false5-5|80-40|805000-falseOtherM12M12StraightStraightfalseFemale (bus)-Black4Male (plug)

32.45 €

50 30 Days true485false5-25|80-40|805000Ni/Au-OtherM12M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

49.44 €

50 81 Days true489.6false5-5|80-40|805000Ni/AufalseOtherM12M12StraightStraightfalseFemale (bus)CuSnBlack4Male (plug)

16.80 €

11 43 Days true481.5false5-25|105-40|1055000Ni/AufalseOtherM12OtherStraightOtherfalse-CuSnGrey4Male (plug)

20.10 €

10 43 Days true483false5-25|105-40|1055000Ni/AufalseOtherM12OtherStraightOtherfalse-CuSnGrey4Male (plug)

24.50 €

8 43 Days true485false5-25|105-40|1055000Ni/AufalseOtherM12OtherStraightOtherfalse-CuSnGrey4Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360