Sensor / actuator cable, SAC-8P (1404140)

Sensor / actuator cable, SAC-8P 1404140

Product Details:

Manufacturer part number: 1404140

Brand: PHOENIX CONTACT

Price: 38.00

Delivery time: 43 Days


Technical Data:

Halogen free: true

Cable length: 3 m

Screened: true

Permitted cable outer temperature during assembling/handling: -25|80 °C

Permitted cable outer temperature after assembling without vibration: -40|80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404140

Part Number
1404140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

38.00 €

5 43 Days true3true-25|80-40|805000falseOtherM8OtherStraightOther-CuSnBlack1.5Male (plug)

Loading...

  1. 1

Basic information

Rated voltage(V) 30 Type of cable Multi-core Number of poles 8
Material of contact surface Ni/Au Degree of protection (IP) - With LED indication false

This page is Sensor / actuator cable, SAC-8P, part number 1404140.
You can find the detail information about specifications and dimensions on part number 1404140.

Variation of this product

Part Number
1404133
1404134
1404135
1404141
1404148
1404179
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Cable length
(m)
Screened Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)
Continuity resistor
(mOhm)
Vulcanize Material of cable sheath Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided

52.63 €

4 43 Days true0.3true-25|80-40|805000falseOtherM8M8StraightStraightFemale (bus)CuSnBlack1.5Male (plug)

53.86 €

4 43 Days true0.6true-25|80-40|805000falseOtherM8M8StraightStraightFemale (bus)CuSnBlack1.5Male (plug)

57.55 €

4 43 Days true1.5true-25|80-40|805000falseOtherM8M8StraightStraightFemale (bus)CuSnBlack1.5Male (plug)

46.20 €

4 43 Days true5true-25|80-40|805000falseOtherM8OtherStraightOther-CuSnBlack1.5Male (plug)

38.00 €

5 43 Days true3true-25|80-40|805000falseOtherOtherM8OtherStraightFemale (bus)CuSnBlack1.5-

37.00 €

5 43 Days true10false-25|80-40|805000falseOtherM8OtherStraightOther-CuSnBlack1.5Male (plug)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360