Interface converters, GW DEVICE (2702758)

Interface converters, GW DEVICE 2702758

Product Details:

Manufacturer part number: 2702758

Brand: PHOENIX CONTACT

Price: 390.97

Delivery time: 7 Days


Technical Data:

Nominal electricity consumption: 48 mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702758

Part Number
2702758
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal electricity consumption
(mA)

390.97 €

1 7 Days 48

Loading...

  1. 1

Basic information

Galvanic separation Active Over current protection true Connection type primary side D-Sub plug 9-pole
Connection type secondary side Other Bi-directional true Transmission rate(kBit/s) -
Service primary side Other Service secondary side RS-232

This page is Interface converters, GW DEVICE, part number 2702758.
You can find the detail information about specifications and dimensions on part number 2702758.

Variation of this product

Part Number
2702760
2702761
2702763
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal electricity consumption
(mA)

533.98 €

1 7 Days 76

753.31 €

1 7 Days 88

915.31 €

1 7 Days 110

Tech Support