Coupling, FL SM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700313

Part Number
2700313
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

2 Quote

Loading...

  1. 1

Basic information

Colour Other Material sleeve Ceramics Suitable for type of fibre Single mode
APC-version - Material housing Plastic Type of fastening -
Type of connector connection 1 LC Type of connector connection 2 - UPC-Version -

This page is Coupling, FL SM, part number 2700313.
You can find the detail information about specifications and dimensions on part number 2700313.

Tech Support