Manufacturer part number: 2313779
Brand: PHOENIX CONTACT
Price: 293.75 €
Delivery time: 61 Days
Colour: -
Suitable for type of fibre: PCF
Material of ferrule: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2313779
Model | Plug | Connection type | - | APC-version | - |
---|---|---|---|---|---|
Type of connector | Other | Fibre class | - |
This page is FO connector, PSM-SET, part number 2313779.
You can find the detail information about specifications and dimensions on part number 2313779.
Part Number |
---|
2313070 |
2313782 |
2708481 |
2708656 |
2799487 |
2799720 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Suitable for type of fibre | Material of ferrule |
---|---|---|---|---|---|---|---|---|
300.82 € | 1 | 26 Days | Other | - | Metal | |||
276.94 € | 1 | 61 Days | - | PCF | - | |||
211.62 € | 1 | 25 Days | - | PCF | - | |||
92.25 € | 2 | 26 Days | - | PCF | - | |||
224.63 € | 1 | 61 Days | - | PCF | - | |||
129.02 € | 2 | 7 Days | - | PCF | - |