Manufacturer part number: 2904801
Brand: PHOENIX CONTACT
Price: 122.75 €
Delivery time: 75 Days
Width: 3 mm
Height: 89 mm
With connection cable: true
Degree of protection (IP): IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2904801
Mounting method | - | Depth(mm) | - | Connection type | - |
---|---|---|---|---|---|
Connection | - | Max. transmission range(m) | - | Length of connection cable(m) | - |
Aerial gain(dBi) | 2.15 | Indoor | false | Outdoor | false |
Polarization | - | Ambient temperature during operating(°C) | -|- | Frequency band | - |
Beam angle horizontal(°) | - | Beam angle vertical(°) | - | MIMO (Multiple-Input Multiple-Output ) | - |
This page is Antenna, RAD-900, part number 2904801.
You can find the detail information about specifications and dimensions on part number 2904801.
Part Number |
---|
2904802 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | With connection cable | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|---|
130.28 € | 2 | 7 Days | - | 84 | false | - |