Sensor / actuator terminal block, PTIO (3209034)

Sensor / actuator terminal block, PTIO 3209034

Product Details:

Manufacturer part number: 3209034

Brand: PHOENIX CONTACT

Price: 5.88

Delivery time: 22 Days


Technical Data:

Mounting method: DIN rail (top hat rail) 35 mm

Rated voltage: 24 V

Length: 75 mm

Width/grid dimension: 160 mm

Height at lowest possible mounting height: 44.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3209034

Part Number
3209034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required With PE connection Number of levels Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)
Explosion-tested version 'Ex e'

5.88 €

50 22 Days DIN rail (top hat rail) 35 mm247516044.53.4false30.08|40.14|2.50.08|2.5160|3.4Other183.81

Loading...

  1. 1

Basic information

Colour Grey Colour lamp - Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 1 Other Type of electrical connection 2 Other
With shield connection - With power supply function - LED switching for -
Number of clamp positions per level 2 Internally connected stages false Cross connectable -
Disconnect function - Connection position -

This page is Sensor / actuator terminal block, PTIO, part number 3209034.
You can find the detail information about specifications and dimensions on part number 3209034.

Variation of this product

Part Number
1099906
3244467
3244470
3244471
3244472
3244473
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required With PE connection Number of levels Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)
Explosion-tested version 'Ex e'

5.88 €

50 75 Days -250121.65-44.6-false50.14|1.50.14|1.50.14|1.5-|-Other13.5-

8.02 €

50 77 Days DIN rail (top hat rail) 35 mm2490.83.540truetrue40.14|1.50.14|1.50.14|1.50.14|1.5Other13.5false

4.28 €

50 23 Days -250121.65-44.6-false50.14|1.50.14|1.50.14|1.5-|-Other13.5-

5.88 €

50 78 Days -250121.65-44.6-false50.14|1.50.14|1.50.14|1.5-|-Other13.5-

4.28 €

50 23 Days -250121.65-44.6-false50.14|1.50.14|1.50.14|1.5-|-Other13.5-

5.88 €

50 78 Days -250121.65-44.6-true50.14|1.50.14|1.50.14|1.5-|--13.5-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360