Manufacturer part number: 2701408
Brand: PHOENIX CONTACT
Price: 66.02 €
Delivery time: 7 Days
Mounting method: -
Width: - mm
Model: -
Height: - mm
Depth: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701408
Part Number
|
---|
2701408 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Model | Height (mm) | Depth (mm) | Connection type | Connection | Receiving range | Max. gain (dB) | Max. transmission range (m) | Length (m) | Channel range | Number of frequency bands | Length of connection cable (m) | Aerial gain (dBi) | Indoor | With connection cable | Outdoor | Degree of protection (IP) | Polarization | Ambient temperature during operating (°C) | Frequency band 1 (MHz) | Frequency band 2 (MHz) | Frequency band 3 (MHz) | Frequency band 4 (MHz) | Frequency band | Beam angle horizontal (°) | Beam angle vertical (°) | Omni directional | MIMO (Multiple-Input Multiple-Output ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.02 € | 3 | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.5 | false | false | false | IP68 | - | -|- | - | - | - | - | - | - | - | - | - |
Loading...
This page is Antenna, ANT-OMNI, part number 2701408.
You can find the detail information about specifications and dimensions on part number 2701408.
Configure
Basic Attributes
Model
Receiving range
Max. gain(dB)
Length(m)
Channel range
Number of frequency bands
Frequency band 1(MHz)
Frequency band 2(MHz)
Frequency band 3(MHz)
Frequency band 4(MHz)
Omni directional
Type
Mounting method
Width(mm)
Height(mm)
Depth(mm)
Connection type
Connection
Max. transmission range(m)
Length of connection cable(m)
Aerial gain(dBi)
Indoor
With connection cable
Outdoor
Degree of protection (IP)
Polarization
Ambient temperature during operating(°C)
Frequency band
Beam angle horizontal(°)
Beam angle vertical(°)
MIMO (Multiple-Input Multiple-Output )
Optional Attributes
Part Number |
---|
1090616 |
2701347 |
2702136 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Width (mm) | Model | Height (mm) | Depth (mm) | Connection type | Connection | Receiving range | Max. gain (dB) | Max. transmission range (m) | Length (m) | Channel range | Number of frequency bands | Length of connection cable (m) | Aerial gain (dBi) | Indoor | With connection cable | Outdoor | Degree of protection (IP) | Polarization | Ambient temperature during operating (°C) | Frequency band 1 (MHz) | Frequency band 2 (MHz) | Frequency band 3 (MHz) | Frequency band 4 (MHz) | Frequency band | Beam angle horizontal (°) | Beam angle vertical (°) | Omni directional | MIMO (Multiple-Input Multiple-Output ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
214.35 € | 1 | 7 Days | - | - | - | 40 | - | - | - | - | - | - | - | - | - | - | - | false | false | false | IP67 | - | -|- | - | - | - | - | - | - | - | - | - | |||
296.66 € | 1 | 7 Days | - | 16 | - | 130 | - | Bus | - | - | - | - | - | - | - | - | 5 | false | false | false | IP64 | - | -|- | - | - | - | - | - | - | - | - | - | |||
308.66 € | 1 | 7 Days | - | - | Radio antenna | - | - | - | - | - | 4 | - | 0.62 | -|- | - | - | - | - | - | - | - | - | - | -|- | -|- | -|- | -|- | - | - | - | - | - |