Manufacturer part number: 1411269
Brand: PHOENIX CONTACT
Price: 1.07 €
Delivery time: 7 Days
Thread type: Metric
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411269
Colour | Other | Halogen free | true | Shape | - |
---|---|---|---|---|---|
Shock resistant | false | Surface protection | - | Glass-fibre reinforced | false |
Material quality | Brass | Material | Other | Pitch thread(mm) | - |
With grounding connection | - | Nominal thread size inch/gas pipe thread | Other | Nominal thread size metric/PG | - |
This page is EMV nut, A-INLE, part number 1411269.
You can find the detail information about specifications and dimensions on part number 1411269.
Part Number |
---|
1411267 |
1411268 |
1411270 |
1411271 |
1411272 |
1411273 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread type |
---|---|---|---|---|---|---|
0.71 € | 300 | 7 Days | Metric | |||
0.81 € | 300 | 7 Days | Metric | |||
1.33 € | 150 | 7 Days | Metric | |||
1.43 € | 150 | 7 Days | Metric | |||
2.95 € | 100 | 7 Days | Metric | |||
7.33 € | 30 | 7 Days | Metric |