Manufacturer part number: 3241137
Brand: PHOENIX CONTACT
Price: 1.70 €
Delivery time: 12 Days
Material quality: Other
Thread type: Metric
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3241137
Colour | - | Halogen free | true | Shape | - |
---|---|---|---|---|---|
Shock resistant | false | Surface protection | - | Glass-fibre reinforced | false |
Material | Other | Pitch thread(mm) | - | With grounding connection | - |
Nominal thread size inch/gas pipe thread | Other | Nominal thread size metric/PG | - |
This page is Nut, WP-CN, part number 3241137.
You can find the detail information about specifications and dimensions on part number 3241137.
Part Number |
---|
3241134 |
3241135 |
3241136 |
3241138 |
3241139 |
3241140 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material quality | Thread type |
---|---|---|---|---|---|---|---|
0.39 € | 500 | 7 Days | Other | Metric | |||
0.46 € | 400 | 12 Days | Other | Metric | |||
0.86 € | 300 | 12 Days | Other | Metric | |||
0.26 € | 800 | 12 Days | Other | PG | |||
0.27 € | 700 | 12 Days | Other | PG | |||
0.28 € | 700 | 12 Days | Other | PG |