Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2981981 |
2986588 |
2986957 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With approval according to UL | Performance level acc. EN ISO 13849-1 | SIL according to IEC 61508 | |
---|---|---|---|---|---|---|---|---|
198.00 € | 1 | 7 Days | true | Level e | 3 | |||
152.70 € | 2 | 7 Days | false | Level c | 2 | |||
195.99 € | 1 | 7 Days | true | Level e | 3 |
Loading...
Width(mm) | 17.6 | Model | Basic device | Height(mm) | 112 |
---|---|---|---|---|---|
Depth(mm) | 114.5 | Release-delay(s) | -|- | With detachable clamps | true |
With start input | false | With feedback circuit | false | Number of outputs, safety related, undelayed, with contact | 0 |
Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, with contact | 0 | Number of outputs, signalling function, delayed, with contact | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, semiconductors | 0 | Type of electric connection | Spring clamp connection | Rail mounting possible | true |
Rated control supply voltage Us at AC 50HZ(V) | 24|24 | Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 24|24 |
With muting function | false | Type of safety acc. IEC 61496-1 | - | With approval for TÜV | true |
With approval for BG BIA | false | Category according to EN 954-1 | - | Suitable for monitoring of magnetic switches | false |
Suitable for monitoring of proximity switches | false | Suitable for monitoring of emergency-stop circuits | false | Suitable for monitoring of optoelectronic protection equipment | false |
Suitable for monitoring of position switches | false | Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false |
Stop category acc. IEC 60204 | 0 | Voltage type for actuating | DC | Evaluation inputs | 1-channel |