Safety relay, PSR-MC37 (2702411)

Safety relay, PSR-MC37 2702411

Product Details:

Manufacturer part number: 2702411

Brand: PHOENIX CONTACT

Price: 316.91

Delivery time: 7 Days


Technical Data:

Width: 22.6 mm

Height: 112.2 mm

Type of electric connection: Screw connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702411

Part Number
2702411
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Type of electric connection

316.91 €

1 7 Days 22.6112.2Screw connection

Loading...

  1. 1

Basic information

Model Basic device Depth(mm) 114.5 Release-delay(s) -|-
With approval according to UL false With detachable clamps true With start input false
With feedback circuit true Number of outputs, safety related, undelayed, with contact 3 Number of outputs, safety related, delayed, with contact 0
Number of outputs, safety related, undelayed, semiconductors 0 Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, undelayed, with contact 1
Number of outputs, signalling function, delayed, with contact 0 Number of outputs, signalling function, undelayed, semiconductors 0 Number of outputs, signalling function, delayed, semiconductors 0
Rail mounting possible true Rated control supply voltage Us at AC 50HZ(V) 24|24 Rated control supply voltage Us at AC 60HZ(V) -|-
Rated control supply voltage Us at DC(V) 19.2|30 With muting function false Type of safety acc. IEC 61496-1 -
With approval for TÜV true With approval for BG BIA false Category according to EN 954-1 -
Suitable for monitoring of magnetic switches true Suitable for monitoring of proximity switches false Suitable for monitoring of emergency-stop circuits true
Suitable for monitoring of optoelectronic protection equipment false Suitable for monitoring of position switches true Suitable for monitoring of tactile sensors false
Suitable for monitoring of valves false Performance level acc. EN ISO 13849-1 Level e Stop category acc. IEC 60204 0
Voltage type for actuating DC Evaluation inputs One- and two-channel SIL according to IEC 61508 3

This page is Safety relay, PSR-MC37, part number 2702411.
You can find the detail information about specifications and dimensions on part number 2702411.

Variation of this product

Part Number
2702412
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Type of electric connection

316.91 €

1 7 Days 23.08117.4Spring clamp connection

Tech Support