Manufacturer part number: 2702094
Brand: PHOENIX CONTACT
Price: 269.28 €
Delivery time: 7 Days
Height: 112.2 mm
Type of electric connection: Screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702094
Width(mm) | 12.6 | Model | Basic device | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Release-delay(s) | -|- | With approval according to UL | true | With detachable clamps | true |
With start input | false | With feedback circuit | true | Number of outputs, safety related, undelayed, with contact | 0 |
Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, with contact | 0 | Number of outputs, signalling function, delayed, with contact | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, semiconductors | 0 | Rail mounting possible | true | Rated control supply voltage Us at AC 50HZ(V) | 24|24 |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 19.2|30 | With muting function | false |
Type of safety acc. IEC 61496-1 | - | With approval for TÜV | true | With approval for BG BIA | false |
Category according to EN 954-1 | - | Suitable for monitoring of magnetic switches | true | Suitable for monitoring of proximity switches | false |
Suitable for monitoring of emergency-stop circuits | true | Suitable for monitoring of optoelectronic protection equipment | true | Suitable for monitoring of position switches | true |
Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false | Performance level acc. EN ISO 13849-1 | Level c |
Stop category acc. IEC 60204 | 1 | Voltage type for actuating | DC | Evaluation inputs | One- and two-channel |
SIL according to IEC 61508 | 1 |
This page is Safety relay, PSR-MC70, part number 2702094.
You can find the detail information about specifications and dimensions on part number 2702094.
Part Number |
---|
2702095 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Type of electric connection |
---|---|---|---|---|---|---|---|
269.28 € | 1 | 75 Days | 116.6 | Spring clamp connection |