Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2986096
Part Number
|
---|
2986096 |
Part Number | Related to | Minimum order quantity | Volume Discount | Width (mm) | With approval according to UL | Number of outputs, signalling function, undelayed, semiconductors | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | With approval for TÜV | Performance level acc. EN ISO 13849-1 | Stop category acc. IEC 60204 | Voltage type for actuating | Evaluation inputs | SIL according to IEC 61508 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | 22.6 | true | 4 | -|- | -|- | 24|24 | true | Level c | 0 | DC | One- and two-channel | 1 |
Loading...
Model | Expansion device | Height(mm) | 99 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Release-delay(s) | -|- | With detachable clamps | true | With start input | false |
With feedback circuit | false | Number of outputs, safety related, undelayed, with contact | 0 | Number of outputs, safety related, delayed, with contact | 0 |
Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 0 |
Number of outputs, signalling function, delayed, with contact | 0 | Number of outputs, signalling function, delayed, semiconductors | 0 | Type of electric connection | Screw connection |
Rail mounting possible | true | With muting function | false | Type of safety acc. IEC 61496-1 | - |
With approval for BG BIA | false | Category according to EN 954-1 | - | Suitable for monitoring of magnetic switches | false |
Suitable for monitoring of proximity switches | false | Suitable for monitoring of emergency-stop circuits | false | Suitable for monitoring of optoelectronic protection equipment | false |
Suitable for monitoring of position switches | false | Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false |
This page is Extension module, PSR-SCP, part number 2986096.
You can find the detail information about specifications and dimensions on part number 2986096.
Configure
Basic Attributes
Type
Width(mm)
With approval according to UL
Number of outputs, signalling function, undelayed, semiconductors
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
With approval for TÜV
Performance level acc. EN ISO 13849-1
Stop category acc. IEC 60204
Voltage type for actuating
Evaluation inputs
SIL according to IEC 61508
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2702924 |
2903583 |
2963734 |
2981033 |
2981512 |
2981677 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | With approval according to UL | Number of outputs, signalling function, undelayed, semiconductors | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | With approval for TÜV | Performance level acc. EN ISO 13849-1 | Stop category acc. IEC 60204 | Voltage type for actuating | Evaluation inputs | SIL according to IEC 61508 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
199.27 € | 1 | 7 Days | 22.6 | false | 0 | 42|230 | 42|230 | 42|230 | true | Level e | 0 | AC/DC | One- and two-channel | 3 | |||
181.32 € | 2 | 7 Days | 22.6 | true | 0 | 24|24 | -|- | 24|24 | true | Level e | 0 | DC | One- and two-channel | 3 | |||
232.64 € | 1 | 7 Days | 35.2 | true | 0 | 24|24 | -|- | 24|24 | false | Level e | 0 | AC/DC | One- and two-channel | 3 | |||
207.61 € | 1 | 7 Days | 22.6 | true | 0 | 24|24 | 24|24 | 24|24 | true | Level e | 0 | AC/DC | One- and two-channel | 3 | |||
288.71 € | 1 | 7 Days | 22.6 | false | 0 | 24|24 | -|- | 24|24 | true | Level d | 1 | DC | 1-channel | 3 | |||
192.09 € | 1 | 7 Days | 22.6 | true | 0 | 24|24 | -|- | 24|24 | false | Level e | 0 | DC | 1-channel | 3 |