Safety relay, PSR-MC38

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1009831
1009832
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
With detachable clamps Type of electric connection

273.93 €

1 7 Days 112.2trueScrew connection

273.93 €

1 7 Days 117.5falseSpring clamp connection

Loading...

  1. 1

Basic information

Width(mm) 22.5 Model Basic device Depth(mm) 114.5
Release-delay(s) -|- With approval according to UL true With start input false
With feedback circuit true Number of outputs, safety related, undelayed, with contact 2 Number of outputs, safety related, delayed, with contact 0
Number of outputs, safety related, undelayed, semiconductors 0 Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, undelayed, with contact 0
Number of outputs, signalling function, delayed, with contact 0 Number of outputs, signalling function, undelayed, semiconductors 0 Number of outputs, signalling function, delayed, semiconductors 0
Rail mounting possible true Rated control supply voltage Us at AC 50HZ(V) -|- Rated control supply voltage Us at AC 60HZ(V) -|-
Rated control supply voltage Us at DC(V) 24|24 With muting function false Type of safety acc. IEC 61496-1 -
With approval for TÜV false With approval for BG BIA false Category according to EN 954-1 -
Suitable for monitoring of magnetic switches true Suitable for monitoring of proximity switches false Suitable for monitoring of emergency-stop circuits true
Suitable for monitoring of optoelectronic protection equipment true Suitable for monitoring of position switches true Suitable for monitoring of tactile sensors false
Suitable for monitoring of valves false Performance level acc. EN ISO 13849-1 Level e Stop category acc. IEC 60204 0
Voltage type for actuating DC Evaluation inputs One- and two-channel SIL according to IEC 61508 3

Tech Support