Protective hose, WP-STEEL (3240686)

Protective hose, WP-STEEL 3240686

Product Details:

Manufacturer part number: 3240686

Brand: PHOENIX CONTACT

Price: 259.93

Delivery time: 12 Days


Technical Data:

Colour: Other

Outer diameter: 10 mm

Inner diameter: 8 mm

Surface protection: -

Weight: 0.077 kg/m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240686

Part Number
3240686
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)
Inner diameter
(mm)
Surface protection Weight
(kg/m)
Working temperature
(°C)
Bending radius, static
(mm)
Material Nominal diameter
(mm)
Degree of protection (IP)

259.93 €

10 12 Days Other108-0.077-200|60020Stainless steel8IP40

Loading...

  1. 1

Basic information

Compressive strength(N) - Flame accelerating false Sealing No sealing
Suspended load capacity(N) 450 Electrical characteristics Not specified Suited for EX-applications false
Approved according to BWB false Approved according to VDE-EMV/emc false Approved according to FI false
With approval according to UL false Approved according to CSA false Tensile strength(N) -
Sheathing material 1st coating Other Sheathing material 2nd coating (exterior) Other Nominal size in inch Other
Bending strength Other Approved according to DIN EN 61386-23 false

This page is Protective hose, WP-STEEL, part number 3240686.
You can find the detail information about specifications and dimensions on part number 3240686.

Variation of this product

Part Number
3240687
3240688
3240689
3240690
3240697
3240698
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Outer diameter
(mm)
Inner diameter
(mm)
Surface protection Weight
(kg/m)
Working temperature
(°C)
Bending radius, static
(mm)
Material Nominal diameter
(mm)
Degree of protection (IP)

308.76 €

10 12 Days Other1411-0.119-200|60028Stainless steel11IP40

461.28 €

10 12 Days Other2118-0.173-200|60040Stainless steel18IP40

907.66 €

10 12 Days Other3631-0.526-200|60060Stainless steel31IP40

1,127.10 €

10 12 Days Other4540-0.69-200|60082Stainless steel40IP40

40.72 €

10 12 Days Other108Galvanized0.064-200|22020Steel8IP40

57.49 €

10 12 Days Other1714-0.13-200|22030Steel14IP40

Tech Support