Manufacturer part number: 2308072
Brand: PHOENIX CONTACT
Price: 386.39 €
Delivery time: 7 Days
Primary rated current: 400 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2308072
Model | - | Accuracy class | - | Calibrated | false |
---|---|---|---|---|---|
Width opening(mm) | - | Height opening(mm) | - | Opening diameter(mm) | 32 |
Number of primary inputs | 1 | With copper rail | - | Snap mounting | - |
Secondary connection | Screw connection | Secondary rated apparent power(VA) | - | Secondary rated current(A) | - |
Over current limiting factor | - | With shock protection | - |
This page is Universal current transducer, MCR-SL, part number 2308072.
You can find the detail information about specifications and dimensions on part number 2308072.
Part Number |
---|
2308027 |
2308030 |
2308043 |
2308085 |
2308098 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Primary rated current (A) |
---|---|---|---|---|---|---|
321.97 € | 1 | 7 Days | 100 | |||
321.97 € | 1 | 7 Days | 200 | |||
347.00 € | 1 | 7 Days | 300 | |||
386.39 € | 1 | 7 Days | 500 | |||
386.39 € | 1 | 7 Days | 600 |