Manufacturer part number: 2277624
Brand: PHOENIX CONTACT
Price: 31.15 €
Delivery time: 7 Days
Opening diameter: 28 mm
Primary rated current: 125 A
Secondary rated current: 5 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2277624
Model | Attachable current transformer | Accuracy class | - | Calibrated | false |
---|---|---|---|---|---|
Width opening(mm) | - | Height opening(mm) | - | Number of primary inputs | 1 |
With copper rail | - | Snap mounting | - | Secondary connection | Screw connection |
Secondary rated apparent power(VA) | - | Over current limiting factor | FS 5 | With shock protection | - |
This page is Current transformer, PACT MCR-V2, part number 2277624.
You can find the detail information about specifications and dimensions on part number 2277624.
Part Number |
---|
2276159 |
2276162 |
2276175 |
2277831 |
2277857 |
2277873 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Opening diameter (mm) | Primary rated current (A) | Secondary rated current (A) |
---|---|---|---|---|---|---|---|---|
49.21 € | 4 | 7 Days | 42 | 500 | 5 | |||
49.21 € | 4 | 23 Days | 42 | 600 | 5 | |||
49.21 € | 4 | 23 Days | 42 | 750 | 5 | |||
31.15 € | 6 | 7 Days | 28 | 80 | 5 | |||
31.15 € | 6 | 7 Days | 28 | 200 | 5 | |||
58.29 € | 4 | 7 Days | 52 | 200 | 5 |