Manufacturer part number: 2906233
Brand: PHOENIX CONTACT
Price: 1,002.50 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2906233
Model | Attachable current transformer | Accuracy class | 1 | Calibrated | false |
---|---|---|---|---|---|
Width opening(mm) | - | Height opening(mm) | - | Opening diameter(mm) | - |
Number of primary inputs | - | With copper rail | - | Primary rated current(A) | 4000 |
Snap mounting | - | Secondary connection | - | Secondary rated apparent power(VA) | - |
Secondary rated current(A) | - | Over current limiting factor | - | With shock protection | - |
This page is Current transformer, PACT RCP, part number 2906233.
You can find the detail information about specifications and dimensions on part number 2906233.
Part Number |
---|
2904922 |
2904923 |
2906231 |
2906234 |
2910325 |
2910326 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
419.87 € | 1 | 12 Days | |||
419.87 € | 1 | 12 Days | |||
524.94 € | 1 | 47 Days | |||
524.94 € | 1 | 12 Days | |||
419.87 € | 1 | 12 Days | |||
453.24 € | 1 | 7 Days |