Manufacturer part number: 2277789
Brand: PHOENIX CONTACT
Price: 34.37 €
Delivery time: 23 Days
Primary rated current: 300 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2277789
Model | Pipe stick current converter | Accuracy class | - | Calibrated | false |
---|---|---|---|---|---|
Width opening(mm) | - | Height opening(mm) | - | Opening diameter(mm) | 21 |
Number of primary inputs | 1 | With copper rail | - | Snap mounting | - |
Secondary connection | Screw connection | Secondary rated apparent power(VA) | - | Secondary rated current(A) | 5 |
Over current limiting factor | FS 5 | With shock protection | - |
This page is Current transformer, PACT MCR-V1, part number 2277789.
You can find the detail information about specifications and dimensions on part number 2277789.
Part Number |
---|
2277792 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Primary rated current (A) |
---|---|---|---|---|---|---|
34.37 € | 6 | 23 Days | 500 |