Manufacturer part number: 2316433
Brand: PHOENIX CONTACT
Price: 2,264.45 €
Delivery time: 98 Days
Width: 355.6 mm
Height: 304.8 mm
Material: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2316433
Colour | Grey | Depth(mm) | 127 | RAL-number | 7004 |
---|---|---|---|---|---|
With mounting plate | false | Number of doors | 1 | Number of locks | - |
EMC-version | false | With glazed door | false | Material quality | - |
Impact strength | - | Degree of protection (IP) | IP66 | Suitable for outdoor set-up | true |
Suitable for metrical mounting | false | Mounting plate depth-adjustable | false | Tackable | true |
With ventilation door | false | Wall fastening possible | true | Surface finishing | Other |
With backside door | false | Wall build in | - | Pitched roof | - |
Floor installation possible | true | Pole fastening | - | Degree of protection (NEMA) | - |
This page is Stainless steel field junction box, part number 2316433.
You can find the detail information about specifications and dimensions on part number 2316433.
Part Number |
---|
2316417 |
2316420 |
2316446 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Material |
---|---|---|---|---|---|---|---|---|
2,253.32 € | 1 | 61 Days | 355.6 | 304.8 | Stainless steel | |||
3,823.69 € | 1 | 70 Days | 254 | 254 | Stainless steel | |||
2,142.92 € | 1 | 61 Days | 254 | 254 | Stainless steel |