Manufacturer part number: 1569511
Brand: PHOENIX CONTACT
Price: 50.25 €
Delivery time: 43 Days
Cable type: SF/UTP
Length: 0.5 m
Colour outer sheath: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1569511
Halogen free | - | Pin assignment | 1:1 | Category | Other |
---|---|---|---|---|---|
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | Black | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Bus system cable, SAC-4P, part number 1569511.
You can find the detail information about specifications and dimensions on part number 1569511.
Part Number |
---|
1431199 |
1431209 |
1431212 |
1569524 |
1569537 |
1569540 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) | Colour outer sheath |
---|---|---|---|---|---|---|---|---|
80.70 € | 3 | 85 Days | F/UTP | 10 | Other | |||
106.95 € | 2 | 85 Days | F/UTP | 15 | Other | |||
38.70 € | 5 | 54 Days | F/UTP | 2 | Other | |||
52.90 € | 50 | 43 Days | SF/UTP | 1 | Other | |||
58.20 € | 4 | 43 Days | SF/UTP | 2 | Other | |||
74.10 € | 3 | 43 Days | SF/UTP | 5 | Other |