Manufacturer part number: 1406400
Brand: PHOENIX CONTACT
Price: 31.57 €
Delivery time: 75 Days
Length: 1.5 m
Colour anti-kink sleeve: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1406400
Halogen free | - | Cable type | - | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is PROFINET patch cable, VS-PNRJ45, part number 1406400.
You can find the detail information about specifications and dimensions on part number 1406400.
Part Number |
---|
1406398 |
1406401 |
1406402 |
1406404 |
1406406 |
1406407 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|
26.82 € | 7 | 7 Days | 0.5 | - | |||
38.70 € | 5 | 7 Days | 3 | - | |||
42.03 € | 5 | 75 Days | 3.5 | - | |||
60.56 € | 4 | 75 Days | 7.5 | - | |||
85.22 € | 3 | 75 Days | 12.5 | - | |||
97.47 € | 2 | 75 Days | 15 | - |