Network cable, NBC-MSX (1407467)

Network cable, NBC-MSX 1407467

Product Details:

Manufacturer part number: 1407467

Brand: PHOENIX CONTACT

Price: 40.95

Delivery time: 7 Days


Technical Data:

Length: 1 m

Colour outer sheath: Other

Type of connector connection 2: Other

Colour anti-kink sleeve: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407467

Part Number
1407467
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Colour outer sheath Type of connector connection 2 Colour anti-kink sleeve

40.95 €

5 7 Days 1OtherOtherBlack

Loading...

  1. 1

Basic information

Halogen free - Cable type S/FTP Pin assignment 1:1
Category Other AWG-size - Anti-kink sleeve Moulded-on
Type of connector connection 1 Other Cable construction Other Fire retardant version -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Network cable, NBC-MSX, part number 1407467.
You can find the detail information about specifications and dimensions on part number 1407467.

Variation of this product

Part Number
1407468
1407469
1407470
1407471
1407472
1407473
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Colour outer sheath Type of connector connection 2 Colour anti-kink sleeve

47.60 €

4 7 Days 2OtherOtherBlack

67.55 €

3 7 Days 5OtherOtherBlack

100.80 €

2 7 Days 10OtherOtherBlack

56.70 €

4 7 Days 1OtherRJ45 8(4)Grey

63.35 €

3 7 Days 2OtherRJ45 8(4)Grey

83.30 €

3 7 Days 5OtherRJ45 8(4)Grey

Tech Support