Network cable, NBC-FSBPX (1417828)

Network cable, NBC-FSBPX 1417828

Product Details:

Manufacturer part number: 1417828

Brand: PHOENIX CONTACT

Price: 67.06

Delivery time: 7 Days


Technical Data:

Length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417828

Part Number
1417828
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

67.06 €

10 7 Days 0.5

Loading...

  1. 1

Basic information

Halogen free - Cable type S/FTP Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Moulded-on Type of connector connection 1 Other Type of connector connection 2 RJ45 8(4)
Cable construction Other Fire retardant version - Colour anti-kink sleeve -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Network cable, NBC-FSBPX, part number 1417828.
You can find the detail information about specifications and dimensions on part number 1417828.

Variation of this product

Part Number
1419482
1422200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

85.48 €

10 51 Days 5

62.73 €

10 53 Days 1.2

Tech Support