Manufacturer part number: 1416165
Brand: PHOENIX CONTACT
Price: 119.01 €
Delivery time: 21 Days
Length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1416165
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | - |
Locking lever | true | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Assembled PROFINET cable, VS-PPC, part number 1416165.
You can find the detail information about specifications and dimensions on part number 1416165.
Part Number |
---|
1416138 |
1416141 |
1416171 |
1416192 |
1416195 |
1416219 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
103.17 € | 2 | 21 Days | 5 | |||
98.00 € | 2 | 39 Days | 5 | |||
114.89 € | 2 | 43 Days | 5 | |||
114.79 € | 2 | 21 Days | 5 | |||
111.94 € | 2 | 21 Days | 5 | |||
132.95 € | 2 | 21 Days | 5 |