Manufacturer part number: 1407445
Brand: PHOENIX CONTACT
Price: 76.20 €
Delivery time: 7 Days
Length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407445
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | Other |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | Black |
Locking lever | true | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-FS, part number 1407445.
You can find the detail information about specifications and dimensions on part number 1407445.
Part Number |
---|
1407443 |
1407444 |
1407446 |
1407451 |
1407452 |
1407453 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
50.80 € | 4 | 7 Days | 1 | |||
57.15 € | 4 | 43 Days | 2 | |||
107.95 € | 2 | 7 Days | 10 | |||
59.10 € | 4 | 43 Days | 1 | |||
65.45 € | 3 | 43 Days | 2 | |||
84.50 € | 3 | 43 Days | 5 |