Manufacturer part number: 1416741
Brand: PHOENIX CONTACT
Price: 39.00 €
Delivery time: 43 Days
Cable type: Other
Length: 2 m
Type of connector connection 2: Other
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1416741
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Moulded-on |
Type of connector connection 1 | Other | Cable construction | Other | Fire retardant version | - |
Locking lever | false | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-MRD, part number 1416741.
You can find the detail information about specifications and dimensions on part number 1416741.
Part Number |
---|
1406126 |
1408739 |
1408741 |
1416743 |
1416744 |
1416746 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|---|---|
37.24 € | 50 | 40 Days | SF/UTP | 2 | Other | Black | |||
56.23 € | 50 | 40 Days | SF/UTP | 0.5 | Other | Black | |||
55.00 € | 50 | 40 Days | SF/UTP | 0.5 | Other | Black | |||
61.80 € | 3 | 43 Days | Other | 5 | Other | Black | |||
99.80 € | 2 | 7 Days | Other | 10 | Other | Black | |||
62.80 € | 3 | 43 Days | Other | 2 | Other | Black |