Manufacturer part number: 1405992
Brand: PHOENIX CONTACT
Price: 93.30 €
Delivery time: 21 Days
Cable type: SF/UTP
Length: 5 m
Type of connector connection 2: RJ45 8(4)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405992
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Put-on |
Type of connector connection 1 | RJ45 8(4) | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | true | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Assembled Ethernet cable, VS-PPC, part number 1405992.
You can find the detail information about specifications and dimensions on part number 1405992.
Part Number |
---|
1405743 |
1405772 |
1406030 |
1412024 |
1412736 |
1412765 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) | Type of connector connection 2 |
---|---|---|---|---|---|---|---|---|
54.23 € | 4 | 21 Days | SF/UTP | 5 | Other | |||
52.59 € | 4 | 21 Days | SF/UTP | 5 | Other | |||
90.20 € | 3 | 21 Days | SF/UTP | 5 | RJ45 8(4) | |||
99.00 € | 2 | 36 Days | SF/UTP | 5 | RJ45 8(4) | |||
79.78 € | 3 | 21 Days | S/UTP | 2 | Other | |||
76.72 € | 3 | 18 Days | S/UTP | 2 | Other |