Manufacturer part number: 1080539
Brand: PHOENIX CONTACT
Price: 65.15 €
Delivery time: 43 Days
Length: 2 m
Type of connector connection 2: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1080539
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-M8MSD, part number 1080539.
You can find the detail information about specifications and dimensions on part number 1080539.
Part Number |
---|
1080538 |
1080540 |
1080542 |
1423703 |
1423704 |
1423705 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Type of connector connection 2 |
---|---|---|---|---|---|---|---|
57.55 € | 4 | 43 Days | 1 | Other | |||
87.95 € | 3 | 43 Days | 5 | Other | |||
125.95 € | 2 | 43 Days | 10 | Other | |||
27.00 € | 7 | 43 Days | 1 | Other | |||
34.60 € | 6 | 43 Days | 2 | Other | |||
57.40 € | 4 | 43 Days | 5 | Other |