PROFINET patch cable, NBC-R4ACR (1409002)

PROFINET patch cable, NBC-R4ACR 1409002

Product Details:

Manufacturer part number: 1409002

Brand: PHOENIX CONTACT

Price: 28.09

Delivery time: Quote


Technical Data:

Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1409002

Part Number
1409002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

28.09 €

7 Quote 1

Loading...

  1. 1

Basic information

Halogen free - Cable type - Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Put-on Type of connector connection 1 RJ45 8(4) Type of connector connection 2 RJ45 8(4)
Cable construction Other Fire retardant version - Colour anti-kink sleeve Black
Locking lever true NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is PROFINET patch cable, NBC-R4ACR, part number 1409002.
You can find the detail information about specifications and dimensions on part number 1409002.

Variation of this product

Part Number
1409003
1409004
1409005
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

32.95 €

6 Quote 2

47.73 €

4 Quote 5

72.28 €

3 Quote 10

Tech Support