Manufacturer part number: 1407386
Brand: PHOENIX CONTACT
Price: 65.10 €
Delivery time: 7 Days
Cable type: SF/UTP
Length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407386
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Put-on |
Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | Other | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-FSD, part number 1407386.
You can find the detail information about specifications and dimensions on part number 1407386.
Part Number |
---|
1407384 |
1407385 |
1407387 |
1407388 |
1407389 |
1407390 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) |
---|---|---|---|---|---|---|---|
43.90 € | 5 | 43 Days | SF/UTP | 1 | |||
49.20 € | 4 | 7 Days | SF/UTP | 2 | |||
91.60 € | 2 | 43 Days | SF/UTP | 10 | |||
50.90 € | 4 | 43 Days | SF/UTP | 1 | |||
56.20 € | 4 | 43 Days | SF/UTP | 2 | |||
72.10 € | 3 | 43 Days | SF/UTP | 5 |