Manufacturer part number: 1402765
Brand: PHOENIX CONTACT
Price: 99.58 €
Delivery time: 56 Days
Type of connector connection 2: RJ45 8(4)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1402765
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 2 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | - |
Locking lever | false | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Assembled PROFINET cable, VS-FSDBPS, part number 1402765.
You can find the detail information about specifications and dimensions on part number 1402765.
Part Number |
---|
1402764 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connector connection 2 |
---|---|---|---|---|---|---|
71.70 € | 3 | 84 Days | Other |